??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Asmith
Description
ES-13 series Pocket Pulls
Bill of material
ES-1311
ORDERNO
DIMENSIONS
dimensions
90
FINISH
finish
Brushed finish
ITEM_NO_
item no.
ES-1311
L1
l1
74
L2
l2
20
L3
l3
61x45
LOAD_CAPACITY_KGF_
load capacity(kgf)
60
MATERIAL
material
SUS304
MAX__PANEL_THK__T_
max. panel thk.(t)
39.4
OPENING_SIZE
opening size
61
P1
p1
ES-1321
TYPE
type
Thread Stud
WEIGHT_G_
weight(g)
4.2↓
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions