??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
EREN-18
Bill of material
EREN-18
ORDERNO
EREN-18
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_DEPTH_BACK
clearance depth back
36
CLEARANCE_DEPTH_FRONT
clearance depth front
36
CLEARANCE_DEPTH_LEFT
clearance depth left
36
CLEARANCE_DEPTH_RIGHT
clearance depth right
36
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_MODIFIED
date modified
2/4/14
DEPTH
depth
23.600
DESCRIPTION
description
19 Inch Equipment Rack Enclosure, 42 RU
DESIGN_OPTION
design option
-1
DOOR_HINGES_LEFT
door hinges left
1
DOOR_HINGES_RIGHT
door hinges right
0
DOORS_ARE_OPEN
doors are open
0
EQUIPMENT_ABBREVIATION
equipment abbreviation
ER
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_CABLE_ROUTING_KO_BOTTOM
has cable routing ko bottom
1
HAS_CABLE_ROUTING_KO_TOP
has cable routing ko top
1
HAS_CASTERS
has casters
1
HAS_CLEARANCE_AREA_BACK
has clearance area back
1
HAS_CLEARANCE_AREA_DOORS
has clearance area doors
1
HAS_CLEARANCE_AREA_FRONT
has clearance area front
1
HAS_CLEARANCE_AREA_LEFT
has clearance area left
1
HAS_CLEARANCE_AREA_RIGHT
has clearance area right
1
HAS_LEVELING_FEET
has leveling feet
0
HAS_NO_FLY_ZONE
has no fly zone
1
HAS_SIDE_PANEL_LEFT
has side panel left
1
HAS_SIDE_PANEL_RIGHT
has side panel right
1
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
81.100
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
1000
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MODEL
model
EREN-42E
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
NO_FLY_ZONE_DEPTH
no fly zone depth
36
OMNICLASS_NUMBER
omniclass number
23.85.50.17.11
OMNICLASS_TITLE
omniclass title
Computer Network Equipment
PART_DESCRIPTION
part description
19 Inch Equipment Rack Enclosure, 42 RU
PART_NUMBER
part number
EREN-42E
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages.php?download_id=948
PRODUCT_MATERIAL
product material
PRODUCT_PAGE_URL
product page url
http://www.videomount.com/pages/Equipment-Racks-and-Accessories/Cabinets/EREN-42E/336
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
RACK_SPACES_RU
rack spaces ru
42
RAIL_DEPTH_ACTUAL
rail depth actual
19.875
RAIL_DEPTH_DESIRED
rail depth desired
19.875
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
308
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
268.400
WIDTH
width
23.600
WORK_PLANE_BASED
work plane-based
0
ZZ_ANGLE_1
zz angle 1
0
ZZ_ANGLE_2
zz angle 2
0
ZZ_ANGLE_3
zz angle 3
0
ZZ_INTEGER_1
zz integer 1
42
ZZ_LENGTH_1
zz length 1
0.070
ZZ_LENGTH_10
zz length 10
2.500
ZZ_LENGTH_11
zz length 11
26.250
ZZ_LENGTH_12
zz length 12
78.200
ZZ_LENGTH_13
zz length 13
15.750
ZZ_LENGTH_14
zz length 14
36
ZZ_LENGTH_15
zz length 15
23.600
ZZ_LENGTH_16
zz length 16
23.600
ZZ_LENGTH_2
zz length 2
36
ZZ_LENGTH_3
zz length 3
2.200
ZZ_LENGTH_4
zz length 4
19.875
ZZ_LENGTH_5
zz length 5
18.400
ZZ_LENGTH_6
zz length 6
36
ZZ_LENGTH_7
zz length 7
36
ZZ_LENGTH_8
zz length 8
36
ZZ_LENGTH_9
zz length 9
1
ZZ_YESNO_1
zz yesno 1
0
ZZ_YESNO_2
zz yesno 2
0
ZZ_YESNO_3
zz yesno 3
1
ZZ_YESNO_4
zz yesno 4
1
NAME
name
EREN-18
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions