??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Video Mount Products
Description
ER-W24
Bill of material
ER-W24
ORDERNO
ER-W24
ALWAYS_VERTICAL
always vertical
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_DEPTH_FRONT
clearance depth front
36
CLEARANCE_DEPTH_LEFT
clearance depth left
36
CLEARANCE_DEPTH_RIGHT
clearance depth right
36
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
23.700
DESCRIPTION
description
Video Mount Products, 19", 13 RU, Standard EIA Wall Rack
DESIGN_OPTION
design option
-1
DOOR_IS_OPEN
door is open
0
DOOR_OPENS_LEFT
door opens left
0
DOOR_OPENS_RIGHT
door opens right
1
EQUIPMENT_ABBREVIATION
equipment abbreviation
SGWR
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_FRONT_CLEARANCE_AREA
has front clearance area
1
HAS_LEFT_SIDE_CLEARANCE_AREA
has left side clearance area
1
HAS_RIGHT_SIDE_CLEARANCE_AREA
has right side clearance area
1
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
27.500
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
100
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MODEL
model
ER-W24
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
OMNICLASS_NUMBER
omniclass number
23.85.50.17
OMNICLASS_TITLE
omniclass title
Communication and Data Processing Equipment
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
Video Mount Products, 19", 13 RU, Standard EIA Wall Rack
PART_NUMBER
part number
ER-W24
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Equipment-Racks-and-Accessories/Racks/ER-W24/93
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
RACK_SPACES_RU
rack spaces ru
13
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
41.000
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
32.350
WIDTH
width
21.100
WORK_PLANE_BASED
work plane-based
1
Z_CLEARANCE_DEPTH_FRONT
z clearance depth front
36
Z_CLEARANCE_DEPTH_LEFT
z clearance depth left
36
Z_CLEARANCE_DEPTH_RIGHT
z clearance depth right
36
Z_HINGE_ANGLE_LEFT
z hinge angle left
0
Z_HINGE_ANGLE_RIGHT
z hinge angle right
0
NAME
name
ER-W24
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions