??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Video Mount Products
Description
ER-184-4PKIT
Bill of material
ER-184-4PKIT
ORDERNO
ER-184-4PKIT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLEARANCE_DEPTH_BACK
clearance depth back
36
CLEARANCE_DEPTH_FRONT
clearance depth front
36
CLEARANCE_DEPTH_LEFT
clearance depth left
36
CLEARANCE_DEPTH_RIGHT
clearance depth right
36
COPYRIGHT
copyright
Copyright © Video Mount Products
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
October 4, 2012
DEPTH
depth
20
DESCRIPTION
description
19" Headend Equipment Rack - 71" Height with 2 Post Expansion Kit
DESIGN_OPTION
design option
-1
EQUIPMENT_ABBREVIATION
equipment abbreviation
ER
EQUIPMENT_NUMBER
equipment number
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HAS_BACK_CLEARANCE_AREA
has back clearance area
1
HAS_CASTERS
has casters
1
HAS_FRONT_CLEARANCE_AREA
has front clearance area
1
HAS_LEFT_SIDE_CLEARANCE_AREA
has left side clearance area
1
HAS_NO_FLY_ZONE
has no fly zone
1
HAS_RIGHT_SIDE_CLEARANCE_AREA
has right side clearance area
1
HAS_SNAP_LOCATIONS
has snap locations
1
HEIGHT
height
72.250
HEIGHT_MAXIMUM
height maximum
72.500
HOST
host
0
KEYNOTE
keynote
LOAD_CAPACITY
load capacity
400
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Video Mount Products
MASSUNIT
massunit
1
MODEL
model
ER-1
MODEL_DISCLAIMER
model disclaimer
Contact Video Mount Products for more information
NO_FLY_ZONE_DEPTH
no fly zone depth
18.000
OMNICLASS_NUMBER
omniclass number
23.85.50.17
OMNICLASS_TITLE
omniclass title
Communication and Data Processing Equipment
ORIGINAL_CREATION_DATE
original creation date
October 4, 2012
PART_DESCRIPTION
part description
19" Headend Equipment Rack - 71" Height with 2 Post Expansion Kit
PART_NUMBER
part number
ER-1
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.videomount.com/pages/Equipment-Racks-and-Accessories/Racks/ER-1-4PKIT/89
PRODUCT_MATERIAL
product material
PROVIDE_FEEDBACK
provide feedback
https://www.surveymonkey.com/s/NZX6685
RACK_SPACES_RU
rack spaces ru
40
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
66
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.videomount.com/
WEIGHT
weight
56.400
WIDTH
width
20
WORK_PLANE_BASED
work plane-based
0
Z_BACK_CLEARANCE_DEPTH
z back clearance depth
36
Z_CASTER_OFFSET
z caster offset
1
Z_CLEARANCE_AREA_DEPTH
z clearance area depth
17.866
Z_EXPANSION_IS_VISIBLE
z expansion is visible
1
Z_FRONT_CLEARANCE_DEPTH
z front clearance depth
36
Z_LEFT_CLEARANCE_DEPTH
z left clearance depth
36
Z_NO_FLY_ZONE_DEPTH
z no fly zone depth
18.000
Z_RACK_HEIGHT
z rack height
71
Z_REFERENCE_LINE_START
z reference line start
0.350
Z_RIGHT_CLEARANCE_DEPTH
z right clearance depth
36
Z_RU_13_OFFSET
z ru 13 offset
22.750
Z_RU_6_OFFSET
z ru 6 offset
0
NAME
name
ER-184-4PKIT
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions