??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
ELKAY
Description
Equip Sink Elkayssp Standard 12 dbl
Bill of material
equip_sink_elkayssp_standard_12_dbl_equip_sink_elkay_standard_dbl_HI
VARIANTNAME
equip-sink-elkay-standard-DBL
VARIANTLOD
HI
WIDTH
Width
2.000 FEET
DRAINBOARDRIGHT
Drainboard Right
0.210 FEET
DRAINBOARDLEFT
Drainboard Left
0.210 FEET
COMPARTMENTLENGTH
Compartment Length
1.330 FEET
LENGTH
Length
3.250 FEET
COMPARTMENTDEPTH
Compartment Depth
1.000 FEET
COMPARTMENTWIDTH
Compartment Width
1.520 FEET
RIMHEIGHT
Rim Height
3.000 FEET
URL
www.sspinc.net
SPECIFICATIONURL
Specification URL
http://www.sspinc.net/sspweb/index.php?option=com_virtuemart&page=shop.browse&category_id=27&Itemid=73&TreeId=3
MODEL
Model
Standard 12 inch
MANUFACTURER
Manufacturer
elkay SSP, LLC
DESCRIPTION
Description
Standard 12 inch Series, Double Compartment
SINKRIMSIDESWIDTH
Sink Rim Sides Width
0.130 FEET
SINKRIMFRONTWIDTH
Sink Rim Front Width
0.130 FEET
SINKLEDGEMIDDLE
Sink Ledge Middle
0.170 FEET
SINKLEDGEDBRIGHTSIDEWIDTH
Sink Ledge DB Right Side Width
0.080 FEET
SINKLEDGEBACKWIDTH
Sink Ledge Back Width
0.090 FEET
HIDDENWIDTH
Hidden Width
2.000 FEET
HIDDENLENGTH
Hidden Length
3.250 FEET
HIDDENDRAINBOARDRIGHT
Hidden Drainboard Right
0.080 FEET
HIDDENDRAINBOARDLEFT
Hidden Drainboard Left
0.080 FEET
HIDDENCOMPARTMENTWIDTH
Hidden Compartment Width
1.520 FEET
HIDDENCOMPARTMENTLENGTH
Hidden Compartment Length
1.330 FEET
SINKLEDGEDBLEFTSIDEWIDTH
Sink Ledge DB Left Side Width
0.080 FEET
SINKLEDGEFRONTWIDTH
Sink Ledge Front Width
0.100 FEET
BACKSPLASHWIDTH
Backsplash Width
0.170 FEET
SINKDRAINLOCATION
Sink Drain Location
0.760 FEET
HOLE1TO2
Hole 1 to 2
0.670 FEET
HOLE1FROMCL
Hole 1 From CL
0.330 FEET
FAUCETCLFROMTOPBACKSPLASH
Faucet CL from Top Backsplash
0.480 FEET
BACKSPLASHHEIGHT
Backsplash Height
0.650 FEET
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions