??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caroma
Description
Epic Freestanding Bath Filler
Bill of material
Epic Freestanding Bath Filler
ORDERNO
Epic Freestanding Bath Filler
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
2
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fully featured cartridge, Chrome finish
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HEIGHT
height
765.5
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
2
KEYNOTE
keynote
MANUFACTURER
manufacturer
Caroma
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
6409.04
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
SPOUT
spout
230
TYPE_COMMENTS
type comments
Epic Freestanding Bath Filler
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.dorf.com.au/
VENT_CONNECTION
vent connection
0
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
NAME
name
Epic Freestanding Bath Filler
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions