??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Discontinued product
Product to be discontinued on 31 Dec 2025. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
EPCO (m) - Electro-cylinder, Modular system
Bill of material
1476585 EPCO-16-50-3P-A-ST
TNR
Part number
TYP
Type
INFO
Valid until
Information
2025-12-31
KDM
Nominal size
mm
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
SPI
Spindle pitch
KOL
Type of piston rod thread
mm
KOLB
Piston rod extension
mm
Enter value for KOLB
Piston rod extension
mm
cm
inch
ft
POS
Position sensing
MOT
Motor type
ST
MES
Measuring unit
BRE
Brake
OA
Direction outlet cable
FUH
Guide unit
FUHWT
'-','KF'
V
Connecting cable to motor controller
CON
Type of controller
BUS
Bus protocol / actuation
SCH
Switching input/output
AM
mm
B1
mm
B2
mm
D1
mm
D2
mm
D3
Thread
H1
mm
H2
mm
H3
mm
KK
Thread
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
SW1
Width across flats
mm
SW2
Width across flats
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions