??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
WaterFurnace
Description
Envision-Console-NC15-18(1.25-1.5_Ton)
Bill of material
Envision-Console-NC15-18(1.25-1.5_Ton)
ORDERNO
Envision-Console-NC15-18(1.25-1.5_Ton)
VAR78_GLHP_COP
78 glhp cop
3.4
VAR79_GLHP_HTG_CAP
79 glhp htg cap
10500
VAR80_GLHP_EER
80 glhp eer
15.9
VAR81_GLHP_CLG_CAP
81 glhp clg cap
14200
VAR82_BRINE_SOLUTION_CONCENTRATION
82 brine solution concentration
0
VAR82_GWHP_COP
82 gwhp cop
4.1
VAR83_BRINE_SOLUTION
83 brine solution
0
VAR83_GWHP_HTG_CAP
83 gwhp htg cap
14000
VAR84_GWHP_EER
84 gwhp eer
22.0
VAR84_LAT_HEATING
84 lat heating
0
VAR85_EAT_HEATING
85 eat heating
0
VAR85_GWHP_CLG_CAP
85 gwhp clg cap
16200
VAR86_LWT_HEATING
86 lwt heating
0
VAR86_WLHP_COP
86 wlhp cop
4.9
VAR87_EWT_HEATING
87 ewt heating
0
VAR87_WLHP_HTG_CAP
87 wlhp htg cap
17000
VAR88_HEATING_CAPACITY
88 heating capacity
0
VAR88_WLHP_EER
88 wlhp eer
13.6
VAR89_LAT_CLG__DB_
89 lat clg (db)
0
VAR89_WLHP_CLG_CAP
89 wlhp clg cap
13500
VAR90_LAT_CLG__WB_
90 lat clg (wb)
0
VAR90_MAX_FUSE
90 max fuse
10
VAR90_RATED_AIR_FLOW_CFM
90 rated air flow cfm
450
VAR91_EAT__DB__CLG
91 eat (db) clg
0
VAR91_MCA
91 mca
8.100
VAR91_RATED_WATER_FLOW_GPM
91 rated water flow gpm
4.500
VAR92_EAT__WB__CLG
92 eat (wb) clg
0
VAR92_OPERATING_WEIGHT
92 operating weight
230 LB
VAR92_TOTAL_AMPS
92 total amps
6.600
VAR93_FAN_MTR_FLA
93 fan mtr fla
0.690
VAR93_LWT_COOLING
93 lwt cooling
0
VAR93_SHIP_WEIGHT
93 ship weight
240 LB
VAR94_DRAIN_CONNECTION_SIZE
94 drain connection size
1/2"
VAR94_EWT_COOLING
94 ewt cooling
0
VAR94_LRA
94 lra
29
VAR95_AIR_COIL_DIMENSIONS__H_X_W_
95 air coil dimensions (h x w)
8" x 30"
VAR95_RLA
95 rla
5.900
VAR95_SENSIBLE_CAPACITY
95 sensible capacity
0
VAR95_WATER_CONNECTION_SIZE_FPT
95 water connection size fpt
1/2"
VAR96_BLOWER_WHEEL_SIZE__D_X_W_
96 blower wheel size (d x w)
6.0" x 6.5"
VAR96_COOLING_CAPACITY
96 cooling capacity
0
VAR96_NOM_FAN_MTR_HP
96 nom fan mtr hp
1/12
VAR96_PHASE
96 phase
1
VAR96_SOUND_DATA
96 sound data
www.waterfurnace.com
VAR97_BAUD_RATE
97 baud rate
Not Specified
VAR97_FAN_MOTOR_TYPE
97 fan motor type
PSC
VAR97_FILTER_SIZE__H_X_W_
97 filter size (h x w)
12" x 33"
VAR97_FREQUENCY
97 frequency
60
VAR97_WATER_PRESSURE_DROP
97 water pressure drop
0
VAR98_DDC_PROTOCOL
98 ddc protocol
Not Specified
VAR98_GPM
98 gpm
0
VAR98_LOW_AIRFLOW
98 low airflow
450
VAR98_REFRIGERANT_CHARGE
98 refrigerant charge
38.0 oz
VAR98_VOLTAGE
98 voltage
230.000
VAR99_CONTROL_TYPE
99 control type
Not Specified
VAR99_DRAIN_FLOW__DEFAULT_
99 drain flow (default)
0
VAR99_HIGH_AIRFLOW
99 high airflow
500.000
VAR99_REFRIGERANT_TYPE
99 refrigerant type
R410A
A_OVERALL_CABINET_WIDTH
a overall cabinet width
45
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_OVERALL_CABINET_DEPTH
b overall cabinet depth
10.800
C_OVERALL_CABINET_HEIGHT
c overall cabinet height
25.700
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_GRILLE_LID
d grille lid
9.200
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
E_GRILLE_LENGTH
e grille length
35
F_GRILLE_WIDTH
f grille width
6.100
FAMILY_NAME
family name
FLAT_TOP
flat top
1
FLAT_TOP_LEFT
flat top left
1
FLAT_TOP_RIGHT
flat top right
0
FLAT_3_SLOPED_4
flat_3 sloped_4
3
G_GRILLE_FROM_BACK
g grille from back
2.300
H_FOOT_WIDTH
h foot width
44.100
HOST
host
0
I_FOOT_DEPTH
i foot depth
10.300
J_FOOT_HEIGHT
j foot height
4.300
KEYNOTE
keynote
LEFT_DISCHARGE
left discharge
1
LEFT_1_RIGHT_2
left_1 right_2
1
MANUFACTURER
manufacturer
WaterFurnace Int'l
MASSUNIT
massunit
1
MODEL
model
NC15
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
RIGHT_DISCHARGE
right discharge
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_CABINET
show cabinet
1
SLOPE_TOP_LEFT
slope top left
0
SLOPE_TOP_RIGHT
slope top right
0
SLOPED_TOP
sloped top
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.waterfurnace.com
VERSION
version
2010
WORK_PLANE_BASED
work plane-based
0
X_DRAIN_PVC_SIZE
x drain pvc size
0.500
X_DRAIN_PVC_SIZE_RADIUS
x drain pvc size radius
0.250
Z_WATER_CONNECTION_SIZE
z water connection size
0.500
Z_WATER_CONNECTION_SIZE_RADIUS
z water connection size radius
0.250
NAME
name
Envision-Console-NC15-18(1.25-1.5_Ton)
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions