??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
WaterFurnace
Description
Envision-Console-LC09-18(.75-1.5_Ton)
Bill of material
Envision-Console-LC09-18(.75-1.5_Ton)
ORDERNO
Envision-Console-LC09-18(.75-1.5_Ton)
VAR78_GLHP_COP
78 glhp cop
3.0
VAR79_GLHP_HTG_CAP
79 glhp htg cap
10600.000
VAR80_GLHP_EER
80 glhp eer
14.3
VAR81_GLHP_CLG_CAP
81 glhp clg cap
14200
VAR82_BRINE_SOLUTION_CONCENTRATION
82 brine solution concentration
0
VAR82_GWHP_COP
82 gwhp cop
3.8
VAR83_BRINE_SOLUTION
83 brine solution
0
VAR83_GWHP_HTG_CAP
83 gwhp htg cap
14300
VAR84_GWHP_EER
84 gwhp eer
19.0
VAR84_LAT_HEATING
84 lat heating
0
VAR85_EAT_HEATING
85 eat heating
0
VAR85_GWHP_CLG_CAP
85 gwhp clg cap
16200
VAR86_LWT_HEATING
86 lwt heating
0
VAR86_WLHP_COP
86 wlhp cop
4.4
VAR87_EWT_HEATING
87 ewt heating
0
VAR87_WLHP_HTG_CAP
87 wlhp htg cap
17500
VAR88_HEATING_CAPACITY
88 heating capacity
0
VAR88_WLHP_EER
88 wlhp eer
12.2
VAR89_LAT_CLG__DB_
89 lat clg (db)
0
VAR89_WLHP_CLG_CAP
89 wlhp clg cap
13300
VAR90_LAT_CLG__WB_
90 lat clg (wb)
0
VAR90_MAX_FUSE
90 max fuse
10
VAR90_RATED_AIR_FLOW_CFM
90 rated air flow cfm
450
VAR91_EAT__DB__CLG
91 eat (db) clg
0
VAR91_MCA
91 mca
8.700
VAR91_RATED_WATER_FLOW_GPM
91 rated water flow gpm
4.500
VAR92_EAT__WB__CLG
92 eat (wb) clg
0
VAR92_OPERATING_WEIGHT
92 operating weight
205 LB
VAR92_TOTAL_AMPS
92 total amps
7.500
VAR93_FAN_MTR_FLA
93 fan mtr fla
2.500
VAR93_LWT_COOLING
93 lwt cooling
0
VAR93_SHIP_WEIGHT
93 ship weight
215 LB
VAR94_DRAIN_CONNECTION_SIZE
94 drain connection size
1/2"
VAR94_EWT_COOLING
94 ewt cooling
0
VAR94_LRA
94 lra
28
VAR95_AIR_COIL_DIMENSIONS__H_X_W_
95 air coil dimensions (h x w)
8" x 30"
VAR95_RLA
95 rla
5
VAR95_SENSIBLE_CAPACITY
95 sensible capacity
0
VAR95_WATER_CONNECTION_SIZE_FPT
95 water connection size fpt
1/2"
VAR96_BLOWER_WHEEL_SIZE__D_X_W_
96 blower wheel size (d x w)
6.0" x 6.5"
VAR96_COOLING_CAPACITY
96 cooling capacity
0
VAR96_NOM_FAN_MTR_HP
96 nom fan mtr hp
1/4
VAR96_PHASE
96 phase
1
VAR96_SOUND_DATA
96 sound data
www.waterfurnace.com
VAR97_BAUD_RATE
97 baud rate
Not Specified
VAR97_FAN_MOTOR_TYPE
97 fan motor type
ECM
VAR97_FILTER_SIZE__H_X_W_
97 filter size (h x w)
9.6" x 32"
VAR97_FREQUENCY
97 frequency
60
VAR97_WATER_PRESSURE_DROP
97 water pressure drop
0
VAR98_DDC_PROTOCOL
98 ddc protocol
Not Specified
VAR98_GPM
98 gpm
0
VAR98_LOW_AIRFLOW
98 low airflow
375
VAR98_REFRIGERANT_CHARGE
98 refrigerant charge
36.0 oz
VAR98_VOLTAGE
98 voltage
265
VAR99_CONTROL_TYPE
99 control type
Not Specified
VAR99_DRAIN_FLOW__DEFAULT_
99 drain flow (default)
0
VAR99_HIGH_AIRFLOW
99 high airflow
450
VAR99_REFRIGERANT_TYPE
99 refrigerant type
R410A
A_OVERALL_CABINET_WIDTH
a overall cabinet width
45
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_OVERALL_CABINET_DEPTH
b overall cabinet depth
10.800
C_OVERALL_CABINET_HEIGHT
c overall cabinet height
22.500
CABINET
cabinet
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_GRILLE_LID
d grille lid
9.200
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
E_GRILLE_LENGTH
e grille length
35
F_GRILLE_WIDTH
f grille width
6.100
FAMILY_NAME
family name
FLAT_TOP
flat top
1
FLAT_TOP_LEFT
flat top left
1
FLAT_TOP_RIGHT
flat top right
0
FLAT_3_SLOPED_4
flat_3 sloped_4
3
G_GRILLE_FROM_BACK
g grille from back
2.300
H_FOOT_WIDTH
h foot width
44.100
HOST
host
0
I_FOOT_DEPTH
i foot depth
10.300
J_FOOT_HEIGHT
j foot height
4.300
K_CHASSIS_HEIGHT
k chassis height
21.700
KEYNOTE
keynote
L_CHASSIS_DEPTH
l chassis depth
42.700
LEFT_DISCHARGE
left discharge
1
LEFT_1_RIGHT_2
left_1 right_2
1
M_CHASSIS_WIDTH
m chassis width
12.100
MANUFACTURER
manufacturer
WaterFurnace Int'l
MASSUNIT
massunit
1
MODEL
model
NC15
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
RIGHT_DISCHARGE
right discharge
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHOW_CABINET
show cabinet
1
SLOPE_TOP_LEFT
slope top left
0
SLOPE_TOP_RIGHT
slope top right
0
SLOPED_TOP
sloped top
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.waterfurnace.com
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
X_DRAIN_PVC_SIZE
x drain pvc size
0.500
X_DRAIN_PVC_SIZE_RADIUS
x drain pvc size radius
0.250
Z_WATER_CONNECTION_SIZE
z water connection size
0.500
Z_WATER_CONNECTION_SIZE_RADIUS
z water connection size radius
0.250
NAME
name
Envision-Console-LC09-18(.75-1.5_Ton)
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업