??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Cornellcookson
Description
EntryDefender™ High Security Door
Bill of material
EntryDefender Face Of Wall Mount
ORDERNO
EntryDefender Face Of Wall Mount
VAR__OF_SLATS
# of slats
45
VAR04_CSI
04 csi
08 33 00
VAR95_CSI
95 csi
08330
A_COIL_HOOD_HEIGHT
a coil hood height
2.333
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2030410
B_COIL_HOOD_DEPTH
b coil hood depth
2.333
BOTTOM_BAR_MATERIAL
bottom bar material
C
c
0.458
CAD_RESOURCES
cad resources
CATEGORY
category
CLEARANCES_ON_ADJUSTER_SIDE_NOTE
clearances on adjuster side note
6In - 8In wide. Consult CornellIron when dimensions are critical.
CLEARANCES_ON_OPERATOR_SIDE_NOTE
clearances on operator side note
9In-11In wide. Consult CornellIron when dimensions are critical.
COIL_DIMENSION_NOTE
coil dimension note
Consult CornellIron when dimensions are critical.
CONSTRUCTION_TYPE
construction type
COOKSON_CUSTOM_FINISHES
cookson custom finishes
https://www.cornelliron.com/customization/ral-colors
CORNELLIRON_PRODUCTS
cornelliron products
CORNELLIRON_PROJECTS
cornelliron projects
COST
cost
0
COST_NOTE
cost note
Based on size, materials selected. Consult CornellIron .
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
0.292
DESCRIPTION
description
Steel curtain with face of wall mounted guides
DESIGN_OPTION
design option
-1
DISTRIBUTOR_LOCATOR
distributor locator
DOOR_MATERIAL
door material
E
e
0.615
FAMILY_NAME
family name
FIRE_RATING
fire rating
FUNCTION
function
0
GUARD_WIDTH
guard width
14.188
GUIDE_HEIGHT
guide height
14.833
GUIDE_MATERIAL
guide material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
17.167
HOST
host
1
JAMB_DIMENSION_NOTE
jamb dimension note
4 - 8In wide and 5-6In deep. Consult CornellIron when dimensions are critical.
KEYNOTE
keynote
LISTINGS
listings
ICC 500 - 2014, FEMA P-361, [UL10B, UL1784 (fire rated model only)]
MANUFACTURER
manufacturer
Cornell
MANUFACTURER_ADDRESS
manufacturer address
24 Elmwood Avenue Mountain Top, PA 18707
MANUFACTURER_FAX
manufacturer fax
800-434-8097
MANUFACTURER_PHONE
manufacturer phone
800-233-8366
MASSUNIT
massunit
1
MODEL
model
PED0101
MOTOR
motor
Externally Mounted
MOUNTING
mounting
Face of Wall
NON_FIRE_RATED
non-fire-rated
1
OMNICLASS_NUMBER
omniclass number
23.30.10.17.27.11
OMNICLASS_TITLE
omniclass title
Overhead Coiling
OPENING_HEIGHT
opening height
14
OPENING_WIDTH
opening width
14
OPERATION
operation
Motor Operator
OPERATOR_HEIGHT
operator height
5.333
OPERATOR_LEFT_SIDE_HORIZONTAL_OR
operator left side horizontal or
1
OPERATOR_LEFT_SIDE_TOP_OR
operator left side top or
0
OPERATOR_ON_LEFT
operator on left
1
OPERATOR_ON_RIGHT
operator on right
0
OPERATOR_RIGHT_SIDE_HORIZONTAL_OR
operator right side horizontal or
0
OPERATOR_RIGHT_SIDE_TOP_OR
operator right side top or
0
OPERATOR_WIDTH
operator width
14.750
PRODUCT_OPTIONS
product options
Seismic Performance Validation. Standard Emergency Annuciator: [ADA Compliant horn/strobe. Voice Warning Module Standard : Emergency Annunciator: [ADA compliant horn/strobe] [Voice Warning Module] emergency annunciator to give advanced warning that door is about to close, activating warning signal upon alarm or activation. Standard : Battery Back-Up: Model R-BBU Battery Back-Up System for AlarmGard Motor Operator: Prevent gravity closure for a minimum of four hours due to power failure. Operator and Full Bracket Mechanism Cover: Provide minimum 24 gauge [galvanized steel] [stainless steel] sheet metal cover [to provide weather resistance] [to enclose exposed moving operating components] at coil area of unit. Finish to match door hood.
PRODUCT_PAGE_URL
product page url
https://www.cornelliron.com/product/entrydefender-door
PRODUCT_SPECIFICATION_URL
product specification url
https://www.cornelliron.com/docs/default-source/specifications/cornell/sp_entrydefender_door.docx
RATING_OFFSET
rating offset
0.375
REPRESENTATIVE_DISCLAIMER
representative disclaimer
CornellIron products are sold and installed through a nationwide network of independent distributors.
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
14.042
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SIZING_FOR_OPENING_SIZE
sizing for opening size
Minimum 3ft x 3ft and Max Openings up to 14ft wide x 16ft high
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPECTRASHEILD_COATING_INFORMATION
spectrasheild coating information
https://www.cornelliron.com/accessory/spectrashield-powder-coating
SUBCATEGORY
subcategory
Roll Up
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
THICKNESS
thickness
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://www.cornelliron.com/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WALL_CONSTRUCTION
wall construction
Steel or Masonry
WIDTH
width
14
NAME
name
EntryDefender Face Of Wall Mount
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions