??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
CortechUSA
Description
Endurance 2 Shelf Wall Mount
Bill of material
Endurance 2 Shelf Wall Mount
ORDERNO
Endurance 2 Shelf Wall Mount
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSEMBLY_INSTALLATION
assembly/installation
Wall mount via Cortech Sabre Mount System.
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COLORS
colors
Black, Slate Blue, Blue Grey, Green, Regular Grey, Sand, Custom Available
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
34.5"W X 14.5"depth | 24" height
FAMILY_NAME
family name
FLAMMABILITY
flammability
passes Cal 133
HOST
host
0
ISO_STANDARDS
iso standards
Yes
KEYNOTE
keynote
MAINTENANCE
maintenance
Stain resistant / easy to maintain.
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MATERIAL
material
Polyethylene
MODEL
model
NOMINAL_THICKNESS
nominal thickness
.22 in
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORIGIN
origin
USA
PART_TYPE
part type
0
PRODUCT
product
Endurance Wall Shelf
PRODUCTION_METHOD
production method
One Piece Rotationally Molded
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STEEL_WOOD
steel/wood
None
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIQUE_FEATURES
unique features
Shelf includes 2 wall shelfs for storage. Angled and rounded edges for increased visual appeal and safety. Lower shelf has molded in clothes hanger feature. (Can be elmiminated by mounting the shelf in reverse orientation)
URL
url
WARRANTY
warranty
10 years
WEIGHT
weight
24 lbs
WORK_PLANE_BASED
work plane-based
0
NAME
name
Endurance 2 Shelf Wall Mount
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions