??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Company
Phidgets
Description
Enclosures
Bill of material
Plastic Shell Enclosure for Spatials
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
8473.30.51.00
CANADIAN_HS_EXPORT_CODE
canadian hs export code
8473.30.00
COUNTRY_OF_ORIGIN
country of origin
CN (China)
FITS_BOARD_REVISION
fits board revision
0
IP_RATING
ip rating
20
MATERIAL
material
Polycarbonate
THICKNESS
thickness
1.9 mm
NAME
name
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions