??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Moflash Signalling
Description
EN54-23 Beacons, Sounders and SounderBeacon Combined Units
Bill of material
FL40 Industrial Visual Flashing Signal – 5 Joule
ORDERNO
FL40 Industrial Visual Flashing Signal – 5 Joule
AC_VOLTAGE_FREQUENCY
ac voltage frequency
5060 Hz
APPLICATION
application
Fire, Industrial
BEACON_OUTPUT
beacon output
Flashing
CERTIFICATION
certification
Kite Mark, UL, VdS
CURRENT_TYPE
current type
AC, DC
ENCLOSURE_COLOUR
enclosure colour
Red, White
FPM
fpm
FPM 60
IP_RATING
ip rating
IP 65
LENS_COLOUR
lens colour
Amber, Blue, Clear, Green, Opal, Red
LIGHT_SOURCE
light source
Xenon
MATERIAL
material
Fire Retardent PCABS
MAXIMUM_TEMPERATURE
maximum temperature
+40 °C, +55 °C, +66 °C
MINIMUM_TEMPERATURE
minimum temperature
-25 °C, -35 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
12v, 24v, 48v, 115v, 230v
POWER_RATING
power rating
Close Proximity Signalling
NAME
name
FL40 Industrial Visual Flashing Signal – 5 Joule
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions