??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hammond Manufacturing
Description
EN4DH162415WLG
Bill of material
EN4DH162415WLG
ORDERNO
EN4DH162415WLG
PAINT_COLOR
paint color
Light Gray
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
7
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
72 lbs (32.66 kg)
SIZE_H_X_W_X_D
size h x w x d
16 in x 24 in x 15 in (406 mm x 610 mm x 381 mm)
UNSPSC
unspsc
43223306
UPC
upc
62398016318
NAME
name
EN4DH162415WLG
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions