??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Biddle
Description
EN_NOZ2_Biddle
Bill of material
Default
IDENT
Default
AIRFLOW_RATE
airflow rate
0
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
ANGLE1
angle1
35
ANGLE2
angle2
0
ARTICLE_NUMBER
article number
ASP
asp
1
ASSEMBLY_CODE
assembly code
B1
b1
604
CATEGORY
category
CLASSIFICATION
classification
0
CON_1_DN
con 1_dn
20
CON_1_DO
con 1_do
33.700
CON_1_HN_DUCT
con 1_hn_duct
557
CON_1_WN_DUCT
con 1_wn_duct
557
CON_2_DN
con 2_dn
20
CON_2_DO
con 2_do
33.700
CON1_AFSTAND
con1_afstand
375
CON1_RN
con1_rn
16.850
CON2_AFSTAND
con2_afstand
375
CON2_RN
con2_rn
16.850
CON_STEEK
con_steek
256
CONNECTIONS
connections
375
CONTENT_CREATOR
content creator
www.cadac.com/aec
CONTENT_CREATION_DATE
content_creation_date
17-04-2016
CONTENT_MODIFIED_DATE
content_modified_date
CONTENT_VERSION
content_version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATASHEET
datasheet
http://www.biddle.info/documents/UKmanuals/NOZ2.UK.pdf
DESCRIPTION
description
-
DESIGN_OPTION
design option
-1
ELECTRIC_POWER
electric power
0
ETIM_KLASSECODE_EUROPA
etim_klassecode_europa
EC011030
FAMILY_NAME
family name
FLOW_RATE
flow rate
0
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
H0
h0
39
H1
h1
193
H2
h2
86
H3
h3
404
H4
h4
150
H5
h5
316.000
H6
h6
28.500
H7
h7
199
H8
h8
2
HEATCALC_ID
heatcalc_id
HEIGHT
height
636.000
HOST
host
0
KEYNOTE
keynote
L1
l1
750
L2
l2
550
L3
l3
728
L4
l4
56
LENGTH
length
750.000
LOAD_CLASSIFICATION
load classification
LOD
lod
LOD400
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL1
material1
MODEL
model
N
n
3
NOZZLE_25
nozzle 25
NOZZLE_50
nozzle 50
NUMBER_OF_POLES
number of poles
1
O1
o1
122
O10
o10
0
O2
o2
304
O3
o3
321
O4
o4
93
O5
o5
213
O6
o6
400
O7
o7
0
O8
o8
74
O9
o9
275
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ORDER_NUMBER
order number
PART_TYPE
part type
0
POS_X_E_BOX
pos_x_e-box
171.500
POS_Y_E_BOX
pos_y_e-box
145
POWER
power
0
PRESSURE_LOSS
pressure loss
0
R1
r1
805
R2
r2
175
RING_NOZZLE_25
ring nozzle 25
RING_NOZZLE_50
ring nozzle 50
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SOUND_PRESSURE_LEVEL
sound pressure level
0
SUPPLIER
supplier
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_NOZZLES
type nozzles
TYPE_UNIT
type unit
1
TYPE_RING
type_ring
URL
url
http://www.biddle-air.co.uk/noz2-multi-directional-heater.ashx
URL_2BA
url_2ba
VE
ve
1
VOLTAGE
voltage
0
WEIGHT
weight
WIDTH
width
750.000
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions