??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Biddle
Description
EN_MAT_Biddle
Bill of material
Default
IDENT
Default
ALWAYS_VERTICAL
always vertical
1
ARTICLE_NUMBER
article number
ASSEMBLY_CODE
assembly code
CATEGORY
category
CLASSIFICATION
classification
0
CONTENT_CREATION_DATE
content_creation_date
17-04-2016
CONTENT_MODIFIED_DATE
content_modified_date
CONTENT_VERSION
content_version
1.0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATASHEET
datasheet
http://www.biddle.info/documents/UKmanuals/MAT.GB.pdf
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELECTRIC_POWER
electric power
0
ERROR_WARNING_LIGHT
error warning light
1
FAMILY_NAME
family name
GLN
gln
8714253038100
GTIN
gtin
GUID
guid
HEIGHT_SUSPENSION_SET
height suspension set
600
HOST
host
0
ICE_WARNING_LIGHT
ice warning light
0
INTAKE_B_C_JET_1350MM
intake b/c jet_1350mm
1
INTAKE_B_C_JET_1800MM
intake b/c jet_1800mm
1
INTAKE_B_C_JET_2250MM
intake b/c jet_2250mm
1
INTAKE_B_C_JET_2500MM
intake b/c jet_2500mm
1
KEYNOTE
keynote
LOAD_CLASSIFICATION
load classification
LOD
lod
LOD400
MAINTENANCE_SPACE_VISIBLE
maintenance space visible
1
MANUFACTURER
manufacturer
Biddle
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
NUMBER_OF_POLES
number of poles
3
O1
o1
25
O2
o2
2412
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
ORDER_NUMBER
order number
PART_TYPE
part type
0
REKEN_01
reken 01
-1251
REKEN_02
reken 02
1251
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SUPPLIER
supplier
Biddle
TYPE_COMMENTS
type comments
EC011030
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.biddle-air.co.uk/invisidor-mat-cold-store-air-curtains-1.ashx
URL_2BA
url_2ba
VOLTAGE
voltage
400.000
WIDTH
width
2502
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions