??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
GIMOTA
Description
EMV Plug
Bill of material
GB604-14S-5PN-EAA
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
SIZE
Size
14S
L1
25.7 mm
L5
7 mm
L7
2 mm
D1
39.9 mm
G1
3/4"-20 UNEF 2A
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions