??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
ELRE-XLDC Revel LED Scene Light Head (28000 Lumen DC)
Bill of material
ELRE-XLDC Revel LED Scene Light Head (28000 Lumen DC)
ORDERNO
ELRE-XLDC Revel LED Scene Light Head (28000 Lumen DC)
AMPERAGE
amperage
18 (12V)9 (24V)
BRAND
brand
Revel
CERTIFICATION_S_
certification(s)
DEPTH
depth
2'' (surface mount) 3.73'' (pole mount) (51 mm (surface mount) 95 mm (pole mount))
HEIGHT
height
5.25 (surface and pole mount) (133 mm (surface and pole mount))
NAME
name
ELRE-XLDC Revel LED Scene Light Head (28000 Lumen DC)
STYLE
style
ELRE-XLDC
TYPE
type
VOLTS
volts
10-32 DC
WARRANTY
warranty
WATTAGE
wattage
220
WIDTH
width
13.75'' (surface and pole mount) (349 mm (surface and pole mount))
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions