??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Akron Brass Company
Description
ELRE-SLDC Revel LED Scene Light Head (14000 Lumen DC)
Bill of material
ELRE-SLDC Revel LED Scene Light Head (14000 Lumen DC)
ORDERNO
ELRE-SLDC Revel LED Scene Light Head (14000 Lumen DC)
AMPERAGE
amperage
9.1
BRAND
brand
Revel
CERTIFICATION_S_
certification(s)
DEPTH
depth
2'' (surface mount) 3.73'' (pole mount) (51 mm (surface mount) 95 mm (pole mount))
HEIGHT
height
5.25 (surface and pole mount) (133 mm (surface and pole mount))
NAME
name
ELRE-SLDC Revel LED Scene Light Head (14000 Lumen DC)
STYLE
style
ELRE-SLDC
TYPE
type
VOLTS
volts
10-32 DC
WARRANTY
warranty
WATTAGE
wattage
110
WIDTH
width
7.5'' (surface and pole mount) (191 mm (surface and pole mount))
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions