??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
MikroElektronika
Description
Electronic Paper Display
Bill of material
eINK Click bundle
ORDERNO
eINK Click bundle
APPLICATIONS
applications
It can be used for very low power consumption applications that require display output, such as mobile phones and wearables, industrial and packaging applications, electronic reading and writing, electronic shelf labels and similar applications
CLICK_BOARD_SIZE
click board size
S (28.6 x 25.4 mm)
INPUT_VOLTAGE
input voltage
3.3V
INTERFACE
interface
GPIO,SPI
KEY_FEATURES
key features
The most distinctive feature of the eINK displays is their very low power consumption and the ability to retain the information, even after disconnecting from the power source
ON_BOARD_MODULES
on-board modules
SSD1606 - 4GS Active Matrix EPD, 128 x 180 Display Driver, and LM75 thermal sensor for thermal compensation of the display
TOUCH_SCREEN
touch screen
None
TYPE
type
Electronic Paper Display
NAME
name
eINK Click bundle
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions