??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Schneider bo
Description
Electrical Switchboard Blokset LV Switchboard Front Connection v01
Bill of material
electrical_switchboard_blokset_lv_switchboard_front_connection_v01_blockset_d_power_control_center_lv_switchboard___fc___schneider_electric
VARIANTNAME
VARRIGHTCLEARANCEVISIBLITY
Right Clearance Visiblity
0
VARDOORRIGHT
Door Right
0
VARDOORLEFT
Door Left
1
VARCUBICLEMW2
Cubicle Mw2
VARLEFTCLEARANCEVISIBLITY
Left Clearance Visiblity
1
VARCUBICLED
Cubicle D
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWEIGHT
Weight
400
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARREFERENCESTANDARDS
Reference Standards
IEC 61439-2 / IEC 60529
VARPRODUCTGROUP
Product group
Low Voltage Switchboard
VARPRODUCTFAMILY
Product family
Panelboards & Switchboards
VARPRODUCTSKU
Product SKU
blokset
VAROPERATINGTEMPERATURE
Operating Temperature
-273.15
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-10-06
VARINSTALLATION
Installation
Indoor
VARENVIRONMENTEMC
Environment (EMC)
Type 2
VAREARTHQUAKEWITHSTAND
Earthquake Withstand
IEC68-3-3 and IRC60721-3-6 , CRT91
VARCLIMATICRESTISTANCE
Climatic Restistance
damp heat withstand IEC60068-2-30, dry heat withstand IEC60068-2-2,low temperature withstand IEC60068-21, salt spray withstand IEC60068-2-11,
VARALTITUDE
Altitude
≤ 2000 m
VARACCESSTYPE
Access Type
1
VARACCESS
Access
Front
VARGREENPREMIUMEQUIPMENT
Green Premium Equipment
Compliant with RoHS and REACh standards
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Switchgear And Transformers
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-86
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Electrical systems
VARUNICLASS14CODE
Uniclass 1.4 Code
JV
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Switchgear And Transformers
VARNBSREFERENCECODE
NBS Reference Code
86
VARIFCCLASSIFICATION
IFC Classification
Electric Distribution
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARWITHDRAWBILITYTYPE
Withdrawbility Type
1
VARVERTICALDISTRIBUTIONBUSBAR
Vertical Distribution Busbar
up to 85 kA rms - 1s (peak current lpk up to 187 kA)
VARRATEDCONDITIONALSHORTCIRCUITCURRENTISC
Rated Conditional Short Circuit Current (Isc)
up to 100 kA rms - 1s (peak current lpk up to 220 kA)
VARPOWERLIMITOFPOWERINCOMINGANDFEEDERS
Power limit of power incoming and feeders
6300
VARPOWERLIMITOFMOTORCONTROLFEEDERS
Power limit of motor control feeders
≤ 250 kW 690V
VARINTERNALARCINGPROTECTIONACCORDINGTOIEC61641V2
Internal Arcing protection according to IEC 61641 V2
85kAeff 0,4s
VARHORIZONTALMAINBUSBAR
Horizontal Main Busbar
up to 100 kA rms - 1s (peak current lpk up to 220 kA)
VARWITHDRAWBILITY
Withdrawbility
FFF
VARVERTICALBUSBAR
Vertical Busbar
1
VARSERVICEINDEX
Service Index
333 / 211-212 / 223-233
VARRATEDOPERATIONALVOLTAGEUE
Rated Operational Voltage (Ue)
415
VARRATEDINSULATIONVOLTAGEUI
Rated Insulation Voltage (Ui)
1000
VARRATEDIMPULSEVOLTAGEUIMP
Rated Impulse Voltage (Uimp)
12
VARRATEDFREQUENCYF
Rated Frequency (F)
50/60 Hz
VARRATEDCURRENTRANGE
Rated Current Range
4000 < In < 6600 / 3000 < In < 4000 / 800 < In < 3600 / 800 < In < 2000
VARRATEDCURRENTIN
Rated Current (In)
6300
VAROVERVOLTAGECATEGORY
Overvoltage Category
IV
VARNUMBEROFPOLES
Number of Poles
3
VARINBUSBAR
In Busbar
650 - 3250 / 650 - 3250 / 800 - 3300 / 400 - 2000 /up to 3200
VARHORIZONTALBUSBAR
Horizontal Busbar
0
VARFUNCTIONTYPE
Function Type
0
VARFUNCTION
Function
Distribution
VAREARTHINGDIAGRAM
Earthing Diagram
TT / IT / TNS / TNC
VARDEVICE
Device
NW40b / NW50 / NW63 /NW32 / NW40 / MVS32 / MVS40 /NS3200 / NW08-25 / MVS08-25 / NT06-16/ NS630b-2500 /GV2 / GV3/GV7 / NS80 / NSX100-630 / CVS100-630 / NS80H MA /NSX 100-630
VARDEGREEOFPOLLUTION
Degree of Pollution
3
VARAPPLICATIONTYPE
Application Type
0
VARAPPLICATION
Application
PCC
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
Metal
VARSHOWCLEARANCE
Show Clearance
1
VARCABLEENTRYTYPE
Cable Entry Type
1
VARCABLEENTRY
Cable Entry
Top
VARRIGHTCLEARANCE
Right Clearance
900 mm
VARLEFTCLEARANCE
Left Clearance
900 mm
VARWIDTH
Width
600 mm
VARHEIGHT
Height
2200 mm
VARFRONTCLEARANCE
Front Clearance
600 mm
VARDEPTH
Depth
600 mm
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/en/product-range/820-blokset/?parent-category-id=4000&parent-subcategory-id=4010
VARPRODUCTCERTIFICATION
Product certification
http://www.schneider-electric.com/en/product-range/820-blokset/?parent-category-id=4000&parent-subcategory-id=4010
VARPRODUCTGUID
Product Guid
dbef5ced-47fc-4b67-8bcc-d170ad59b2b6
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/en/product-range/820-blokset/?parent-category-id=4000&parent-subcategory-id=4010
VARCOPYRIGHT
Copyright ©
© Schneider Electric
VARSWITCHBOARDSECTIONDESCRIPTION
Switchboard Section Description
Switchboard Section Connector
VARCONDUITCONNECTORDESCRIPTION
Conduit Connector Description
Conduit Surface Connector
VARFORM
Form
VARENCLOSUREMOUNTING
Enclosure Mounting
VARDEGREEOFPROTECTION
Degree of Protection
VARCUBICALTYPE
Cubical Type
VARCONNECTION
Connection
VARAVAILABILITY
Availability
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions