??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Atlas Scientific
Description
Electrical Isolation
Bill of material
Basic EZO™ Inline Voltage Isolator
ORDERNO
Basic EZO™ Inline Voltage Isolator
CIRCUIT_DIMENSIONS
circuit dimensions
13.97mm x 20.16mm (0.55″ x 0.79″)
CURRENT_CONSUMPTION
current consumption
5V – 15 mA3.3V – 20 mA
DATA_INPUT
data input
UART, I2C and SMBus
MAX_DATA_RATE
max data rate
1 MHz
OUTPUT_VOLTAGE
output voltage
3.9V ± .07
POWER_SAVING
power saving
EN pin
VOLTAGE_INPUT
voltage input
3.0V − 5.0V
WEIGHT
weight
1.76 grams
NAME
name
Basic EZO™ Inline Voltage Isolator
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions