??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
Lincat
Description
Electric Single Tank Fryers
Bill of material
652001 - FriFri Frita+ 8 Electric Counter-top Single Tank Fryer - 2 Baskets - W 360 mm - 6.9 kW
ORDERNO
ACCESSORY
accessory
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONN_CONDUIT
conn conduit
0
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DEPTH_ACTUAL
depth actual
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRIC_POWER
electric power
FAMILY_NAME
family name
FL_AMPS
fl amps
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
FURNISHED_BY
furnished by
HEIGHT_ACTUAL
height actual
HOST
host
0
HP_POWER
hp power
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
LENGTH_ACTUAL
length actual
MANUFACTURER
manufacturer
LINCAT
MASSUNIT
massunit
1
MASTERSPEC
masterspec
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHASE
phase
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEISMIC_RATING
seismic rating
SHARED
shared
0
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.lincat.co.uk
URL_CUTSHEET
url cutsheet
VOLTS
volts
WORK_PLANE_BASED
work plane-based
0
NAME
name
ELECTRICAL_REMARKS
electrical remarks
HP
hp
SERIAL_NUMBER
serial number
SHOW_CLEARANCE
show clearance
SHOW_LOGO
show logo
WATTS
watts
WEIGHT_IN_POUNDS
weight in pounds
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions