??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Korpinen
Description
Elastomer support rails
Bill of material
Elastomer support rails
ORDERNO
Elastomer support rails
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
0
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HANDRAIL_COLOR
handrail color
HEIGHT
height
850
HOST
host
0
KEYNOTE
keynote
LENGTH
length
300
MANUFACTURER
manufacturer
Väinö Korpinen Oy
MASSUNIT
massunit
1
MODEL
model
1704 Stainless Steel Handrail
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.korpinen.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Elastomer support rails
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions