??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Smith System
Description
EL60CR
Bill of material
2ab39aa9-7c6f-4ae4-85f0-2840580888a1.rfa
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CASTER
caster
CASTER_MATERIAL
caster material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Interchange Rectangle Activity Table
DESIGN_OPTION
design option
-1
EDGE_COLOR
edge color
FAMILY_NAME
family name
GLIDE_MATERIAL
glide material
HEIGHT
height
1.833
HOST
host
0
KEYNOTE
keynote
LAMINATE_COLOR
laminate color
LEG_COLOR
leg color
LEG_HEIGHT
leg height
1.729
LEG_MATERIAL
leg material
MANUFACTURER
manufacturer
Smith System
MASSUNIT
massunit
1
MODEL
model
04107
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TABLE_DEPTH
table depth
2.475
TABLE_HEIGHT__22IN___34IN_
table height (22in - 34in)
1.833
TABLE_WIDTH
table width
5
THICK_TOP
thick top
1
TOP_THICKNESS
top thickness
0.104
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://smithsystem.com/furniture/
WHEEL_MATERIAL
wheel material
WORK_PLANE_BASED
work plane-based
0
NAME
EL60CR
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions