??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Smith System
Description
EL2448
Bill of material
EL2460
IDENT
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
CASTER
caster
0
CASTER_MATERIAL
caster material
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
DESCRIPTION
description
Rectangle Table, 36"W x 24"D
DESIGN_OPTION
design option
-1
EDGE_MATERIAL
edge material
FAMILY_NAME
family name
GLIDE_MATERIAL
glide material
HEIGHT
height
30.000
HOST
host
0
KEYNOTE
keynote
12500
LEG_DIST
leg dist
LEG_MATERIAL
leg material
MANUFACTURER
manufacturer
Smith System
MASSUNIT
massunit
1
MODEL
model
EL2436
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SURFACE_MATERIAL
surface material
TYPE_COMMENTS
type comments
Elemental Tables
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://smithsystem.com
WHEEL_MATERIAL
wheel material
WIDTH
width
WORK_PLANE_BASED
work plane-based
0
HEIGHT__19IN___33IN_
height (19in - 33in)
30.000
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions