??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rheem
Description
EGSP6, EGSP30
Bill of material
EGSP6, EGSP30
ORDERNO
EGSP6, EGSP30
A_OVERALL_HEIGHT
a_overall height
15.125
ACTUAL_TOTAL_POWER
actual total power
6
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_DIAMETER
b_diameter
15.750
C_WATER_OUTLET_HEIGHT
c_water outlet height
12.625
CAPACITY
capacity
6
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_MATERIAL
connector material
CONNECTOR_SIZE
connector size
0.375
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_T_P_VALVE_HEIGHT
d_t&p valve height
11.625
DESCRIPTION
description
Tank Water Heater
DESIGN_OPTION
design option
-1
E_WATER_INLET_HEIGHT
e_water inlet height
4.250
FAMILY_NAME
family name
HEATING_INPUT
heating input
0
HOST
host
0
KEYNOTE
keynote
LOGO_VISIBLE
logo visible
1
MANUFACTURER
manufacturer
Rheem
MASSUNIT
massunit
1
MAXIMUM_DELIVERED_TEMPERATURE
maximum delivered temperature
170.000
MAXIMUM_WATTS
maximum watts
6
MINIMUM_DELIVERED_TEMPERATURE
minimum delivered temperature
110.000
MINIMUM_WATTS
minimum watts
1.500
MODEL
model
EGSP6
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OUTLET_LOCATION
outlet location
6.875
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_MATERIAL
tank material
TANK_RADIUS
tank radius
7.875
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.rheem.com
VOLTAGE
voltage
208
WATER_FLOW
water flow
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
EGSP6, EGSP30
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions