??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SODECA
Description
EDMF
Bill of material
EDMF
ORDERNO
EDMF
A
a
176.000
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
23
ASSEMBLY_CODE
assembly code
B
b
12.500
C
c
114
CATEGORY
category
CLASSIFICATION
classification
0
CODE
code
1030657
COST
cost
0
CURRENT
current
0.100
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
125
DESCRIPTION
description
DESCRIPTION__EN_
description (en)
Extra-flat bathroom extractor fans with a modern appearance and design
DESCRIPTION__ES_
description (es)
Extractores de baño extraplanos. con estético y moderno diseño
DESIGN_OPTION
design option
-1
EDMF
edmf
1
EDMF_90
edmf 90
0
FAMILY_NAME
family name
FREQUENCY
frequency
50
HOST
host
0
INPUT_DIAMETER
input diameter
125
KEYNOTE
keynote
MANUFACTURER
manufacturer
SODECA SLU
MASS
mass
0.600
MASSUNIT
massunit
1
MAXIMUM_FLOW
maximum flow
203
MINIMUM_FLOW
minimum flow
0
MODEL
model
NUMBER_OF_PHASES
number of phases
1
OMNICLASS
omniclass
23-33 31 19 11
OMNICLASS_NUMBER
omniclass number
23.33.31.19.13
OMNICLASS_TITLE
omniclass title
OUTPUT_DIAMETER
output diameter
125
PART_TYPE
part type
0
REFERENCE
reference
EDMF-120
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPEED__R_MIN_
speed (r/min)
2400
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_HEIGHT
unit height
176.000
UNIT_LENGTH
unit length
176.000
UNIT_WIDTH
unit width
114
URL
url
www.sodeca.com
VOLTAGE
voltage
230.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
EDMF
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions