??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Fixfast
Description
EdgeGuard EG C 50
Bill of material
EdgeGuard EG C 50
ORDERNO
EdgeGuard EG C 50
ADDRESS
address
Merlin House, Seven Miles Lane, Borough Green, Sevenoaks, Kent, TN15 8QY
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
BOX_QUANTITY
box quantity
1
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
EdgeGuard angle connections
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAX_NO_
fax no.
0845 450 7486
HEIGHT
height
45mm
HOST
host
0
KEYNOTE
keynote
LENGTH
length
250mm
MANUFACTURER
manufacturer
FIXFAST
MASSUNIT
massunit
1
MODEL
model
EG-C-50
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEL_NO_
tel no.
0845 450 7483
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.fixfast.com
WIDTH_OF_BASE
width of base
95mm
WORK_PLANE_BASED
work plane-based
0
NAME
name
EdgeGuard EG C 50
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions