??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AXIS LIGHTING
Description
Edge2_Wall-Revit
Bill of material
ED2WD-250-80-35-UB-4-BLK-W
IDENT
APPARENT_LOAD
apparent load
30.400
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CIRCUIT
circuit
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUSTOM
custom
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_LINE_LENGTH
emit from line length
48.000
END_CAP_LENGTH
end cap length
0.062
FAMILY_NAME
family name
FIXTURE_DEPTH
fixture depth
2.500
FIXTURE_LENGTH
fixture length
48.125
FIXTURE_WIDTH
fixture width
2.500
GROOVE_FINISH
groove finish
HOST
host
5
HOUSING_FINISH
housing finish
IC_CONTROLS
ic controls
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
16510
LAMP
lamp
LED
LAMP_CONFIGURATION
lamp configuration
2
LAMP_DISTANCE
lamp distance
48.000
LAMP_MULTIPLIER
lamp multiplier
2
LAMP_WATTAGE
lamp wattage
7.600
LENS_FINISH
lens finish
LENS_LENGTH
lens length
48.000
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Axis Lighting
MASSUNIT
massunit
1
MODEL
model
EDGE 2
MOUNTING_CONFIGURATION
mounting configuration
2
NUMBER_OF_LAMPS
number of lamps
4
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPTICS_LENGTH
optics length
46.875
OTHER
other
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
PRODUCT_ID
product id
PRODUCT_ORDER_LENGTH
product order length
48.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TOTAL_LAMP_WATTAGE
total lamp wattage
30.400
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.axislighting.com/CMS/itemsDetailEdge.php?359
VOLTAGE
voltage
120.000
WALL_DIRECT
wall direct
WALL_INDIRECT
wall indirect
WATTAGE_COMMENTS
wattage comments
WITH_ADDITIONAL_LAMP
with additional lamp
0
WITH_MULTIPLE_LAMPS
with multiple lamps
0
HOST_LENGTH
host length
HOST_WIDTH
host width
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions