??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Connect Tech
Description
Edge Devices
Bill of material
7ESIZQB5N
ORDERNO
BLUETOOTH
bluetooth
CAN
can
1x CAN 2.0b Port
CPU
cpu
DIMENSIONS
dimensions
DISPLAY
display
ETHERNET
ethernet
GPIO
gpio
GPU
gpu
MEMORY
memory
MISC
misc
MOUNTING_OPTION
mounting option
OPERATING_SYSTEM
operating system
OPERATING_TEMPERATURE
operating temperature
-20°C to +80°C (-4°F to +176°F)
POWER_REQUIREMENTS
power requirements
SERIAL
serial
STORAGE
storage
USB
usb
USER_EXPANSION
user expansion
WEIGHT
weight
WIFI
wifi
NAME
name
ANTENNA
antenna
BUTTONS
buttons
EXPANSION
expansion
I2C
i2c
LEDS
leds
MECHANICAL_ENCLOSURE_DETAILS
mechanical enclosure details
NETWORKING
networking
UART_TYPE
uart type
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions