??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ECS-10-FP1
Bill of material
ECS-10-05005-EM1NNNNN-FP1
MODEL
Model no.
ECS
A
Body size
10
B
Screw lead
C
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
D
Motor mounting method
E
Motor specifications
F
Motor capacity
G
Brake
H
Origin sensor
I
Limit Sensor
J
Option
K
Option 2
LL
L
334 mm
AA
A
150 mm
M
0
N
4
P
150 mm
W
Weight
5.07 kg
INFOTEXT
Infotext
Dimensions
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions