??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Breezway
Description
Easyscreen Altair Powerlouvre with the Stronghold System.
Bill of material
Easyscreen Altair Powerlouvre with the Stronghold System.
ORDERNO
Easyscreen Altair Powerlouvre with the Stronghold System.
VAR2_BAYS
2 bays
0
VAR3_MORE_BAYS
3 more bays
1
ACTUAL_BAYS
actual bays
4
ACTUAL_BLADE_LENGTH
actual blade length
573.750
ACTUAL_NUMBER_OF_MULLIONS
actual number of mullions
3
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
BAY_WIDTH
bay width
538.750
BLADE
blade
BLADE_102
blade 102
0
BLADE_152
blade 152
1
BLADE_WIDTH
blade width
152
BOTTOM_SPACING
bottom spacing
107.500
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
800.000
DESCRIPTION
description
DESIGN_OPTION
design option
-1
ERROR_MESSAGE
error message
0
FAMILY_NAME
family name
FRAME
frame
HALF_BAY_WIDTH
half bay width
269.375
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
1491
HOST
host
1
KEYNOTE
keynote
MANUFACTURER
manufacturer
Breezway Pty Ltd
MASSUNIT
massunit
1
MODEL
model
Altair Powerlouvre Easyscreen
MULTI
multi
1
NUMBER_OF_BAYS
number of bays
4
NUMBER_OF_MULLIONS
number of mullions
3
OFFSET
offset
0
OFFSET_CALCULATOR
offset calculator
300
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPEN_ANGLE
open angle
2.600
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
1491
ROUGH_WIDTH
rough width
2400
SHARED
shared
0
SINGLE
single
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
SPACING
spacing
140
STRUCTURAL_MULLION
structural mullion
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TOP_SPACING
top spacing
123.500
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.breezway.com.au
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WEATHERSEAL_AT_HEAD
weatherseal at head
1
WEATHERSEAL_AT_SILL
weatherseal at sill
1
WIDTH
width
2400
NAME
name
Easyscreen Altair Powerlouvre with the Stronghold System.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions