??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Breezway
Description
Easyscreen Altair Powerlouvre Single Bay 102 with Glass Blades.
Bill of material
Easyscreen Altair Powerlouvre Single Bay 102 with Glass Blades.
ORDERNO
Easyscreen Altair Powerlouvre Single Bay 102 with Glass Blades.
ACT_HEIGHT
act_height
1711.000
ACT_LOUVRE_NUMBER
act_louvre_number
18
ACT_WIDTH
act_width
800
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
AUTHOR
author
DM
BLADE_NUMBER
blade number
18
CALC_BAY_MIN_WIDTH
calc_bay_min_width
600
CATEGORY
category
CLIPS
clips
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
800
DESCRIPTION
description
Breezway Easyscreen™ Altair™ Powerlouvre™ Window – Single Bay
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HEIGHT_ACT
height_act
1711.000
HOST
host
1
KEYNOTE
keynote
LOUVRE_MATERIAL
louvre material
LOUVRE_WIDTH_CALC
louvre width calc
718
MANUFACTURER
manufacturer
Breezway Pty Ltd
MASSUNIT
massunit
1
MAX_HEIGHT_LIMIT
max height limit
0
MAX_WIDTH_LIMIT
max width limit
0
MODEL
model
Altair™ Powerlouvre™ Window - 102 Glass
OFFSET
offset
70
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARD_HEIGHT
standard height
1711.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Max 750 Blade length x 18 Blade subject Wind Load
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.breezway.com.au/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
800
WIDTH_ACT
width_act
800
NAME
name
Easyscreen Altair Powerlouvre Single Bay 102 with Glass Blades.
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions