??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Breezway
Description
Easyscreen Altair Powerlouvre Multiple Bay 152 with Straight Cut Timber Blades.
Bill of material
Easyscreen Altair Powerlouvre Multiple Bay 152 with Straight Cut Timber Blades.
ORDERNO
Easyscreen Altair Powerlouvre Multiple Bay 152 with Straight Cut Timber Blades.
ACT_HEIGHT
act_height
2191.000
ACT_LOUVRE_NUMBER
act_louvre_number
15
ACT_WIDTH
act_width
600
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
AUTHOR
author
DM
BAY_NUMBER
bay number
2
BAY_NUMBER_LIMIT
bay_number_limit
2
CALC_BAY_MIN_WIDTH
calc_bay_min_width
500
CATEGORY
category
CLIPS_MATERIAL
clips material
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
300
DESCRIPTION
description
Breezway Easyscreen™ Altair™ Powerlouvre™ Window – Multi Bay
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_MATERIAL
frame material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
0
HEIGHT_ACT
height_act
2191.000
HOST
host
1
KEYNOTE
keynote
LOUVRE_BLADE_PER_BAY
louvre blade per bay
15
LOUVRE_MATERIAL
louvre material
MANUFACTURER
manufacturer
Breezway Pty Ltd
MASSUNIT
massunit
1
MAX_HEIGHT_LIMIT
max_height_limit
0
MAX_WIDTH_LIMIT
max_width_limit
0
MODEL
model
Altair™ Powerlouvre™ Multi Bay - 152 Straight Cut Timber
OFFSET
offset
70
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
PANEL_WIDTH
panel width
600
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARD_HEIGHT
standard height
2191.000
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Max 6 Bays wide, Max 900 Blade length x 18 Blade subject Wind Load
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.breezway.com.au/
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
1195
WIDTH_ACT
width_act
600
NAME
name
Easyscreen Altair Powerlouvre Multiple Bay 152 with Straight Cut Timber Blades.
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions