??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 19
HELP_VARIABLE
Company
Materia
Description
Easy chairs Sofas
Bill of material
a_1
ORDERNO
ALWAYS_VERTICAL
always vertical
ASSEMBLY_CODE
assembly code
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
KEYNOTE
keynote
LEGS_MATERIAL
legs material
MANUFACTURER
manufacturer
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_MATERIAL
seat material
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WORK_PLANE_BASED
work plane-based
W
w
NAME
name
KUSHTION_MATERIAL
kushtion material
D
d
H
h
KLAEDSEL
klädsel
KLAEDSEL_SITS
klädsel_sits
M_TT
mått
PRODUKTDATABLAD
produktdatablad
PRODUKTNUMMER
produktnummer
STOMME
stomme
LAMINAT
laminat
OUTLET
outlet
WOOD
wood
SH
sh
DEPTH
depth
FABRIC_INNER
fabric inner
FABRIC_OUTER
fabric outer
FRAME_COLOR
frame color
HEIGHT
height
LAMP
lamp
PIX
pix
PIX_COLOR
pix color
TABLETOP
tabletop
TABLETOP_COLOR
tabletop color
TABLETOP_MASSIVE
tabletop massive
WIDTH
width
TYPES
types
CAN_HOST_REBAR
can host rebar
DEFAULT_ELEVATION
default elevation
DIAMETER
diameter
MATERIAL
material
PART_TYPE
part type
ROUND_CONNECTOR_DIMENSION
round connector dimension
TABLE_TOP_MATERIAL
table top material
KUSHION
kushion
LEG_TYPES
leg types
CREATOR
creator
FABRIC
fabric
CUSHION_MATERIAL
cushion material
OUTSIDE_MATERIA
outside materia
SUPPORT_MATERIAL
support material
ENDPIECE
endpiece
ENDPIECE_WIDTH
endpiece width
METAL_FRAME
metal frame
METAL_FRAME_POSITION
metal frame position
SEAT_WIDTH
seat width
WOOD_COLOR
wood color
WOODEN_FRAME
wooden frame
WOODEN_FRAME_POSITION
wooden frame position
VAR4_SPOKE_COLOR
4-spoke color
CONNECTING_PLATE_COLOR
connecting plate color
CUSHION_COLOR
cushion color
INNER_ARMREST_IN_LEATHER
inner armrest in leather
INNER_ARMREST_IN_LEATHER_COLOR
inner armrest in leather color
SEAT_COLOR
seat color
PLASTDETALJER
plastdetaljer
PRODUKTBLAD
produktblad
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions