??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Johanson
Description
Easy chair
Bill of material
Apex Wood
ORDERNO
Apex Wood
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Johanson Design
CATEGORY
category
Chairs
CHAIRMAINMATERIAL
chairmainmaterial
CHAIRSECONDARYMATERIAL
chairsecondarymaterial
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Apex
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0116-1709-0001-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DESIGNER
designer
Johan Lindstén
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
EXPIRINGDATE
expiringdate
07/2018
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Metal + fabric/leather
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
460
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
CHAIR
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
LOWESTSEATINGHEIGHT
lowestseatingheight
460
MAINCOLOR
maincolor
n/a
MANUFACTURER
manufacturer
Johanson Design
MANUFACTURERNAME
manufacturername
Johanson Design
MANUFACTURERURL
manufacturerurl
http://johansondesign.com
MASSUNIT
massunit
1
MATERIAL
material
Chrome / multicolour
MATERIALSURL
materialsurl
http://johansondesign.com/material/seats
MODEL
model
Apex 05
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
Apex Wood
NBSDESCRIPTION
nbsdescription
Office Chairs
NBSREFERENCE
nbsreference
45-35-20/330
NOMINALDEPTH
nominaldepth
658.2
NOMINALHEIGHT
nominalheight
800
NOMINALLENGTH
nominallength
692
OMNICLASS_NUMBER
omniclass number
23.40.20.14.14.11
OMNICLASS_TITLE
omniclass title
Chairs
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
460
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
692x658x800 mm
STYLE
style
Modern, scandinavian
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_50_12_57
UNICLASS2015DESCRIPTION
uniclass2015description
Office Chairs
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_57
URL
url
http://johansondesign.com/products/armchairs/apex
VERSION
version
1
VERSIONDATE
versiondate
16/10/2017
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
17 kg
WORK_PLANE_BASED
work plane-based
0
SEAT_DEPTH
seat depth
42
SEAT_HEIGHT
seat height
46
SEAT_WIDTH
seat width
44
TOTAL_DEPTH
total depth
51
TOTAL_HEIGH
total heigh
80
TOTAL_WIDTH
total width
60
VOLUME_M__
volume(m³)
0,32
WEIGHT_KG_
weight(kg)
20,0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions