??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Desoutter
Description
EABS Series
Bill of material
6151660920
ORDERNO
BATTERY_TYPE
battery type
Li-ion
BATTERY_VOLTAGE
battery voltage
18 36 V
BENEFITS
benefits
DESCRIPTION
description
Transducerized full wireless traceability
FREE_SPEED
free speed
HEIGHT_WITHOUT_BATTERY
height without battery
MODEL
model
OUTPUT_HEX_
output hex.
PART_NUMBER
part number
TORQUE_RANGE
torque range
TYPE_OF_TOOL
type of tool
Angle head
WEIGHT_WITHOUT_BATTERY
weight without battery
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions