??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rheem
Description
E50-E120
Bill of material
E50-E120
ORDERNO
E50-E120
A_OVERALL_HEIGHT
a_overall height
72
ACTUAL_TOTAL_POWER
actual total power
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_DIAMETER
b_diameter
26.250
C_T_P_VALVE_HEIGHT
c_t&p valve height
0
CAPACITY
capacity
0
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_MATERIAL
connector material
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_OVERALL_DEPTH
d_overall depth
14
DESCRIPTION
description
Tank Water Heater
DESIGN_OPTION
design option
-1
E_DEPTH
e_depth
19
EQUIVALENT_POWER
equivalent power
0
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LOGO_VISIBLE
logo visible
1
MANUFACTURER
manufacturer
Rheem
MASSUNIT
massunit
1
MAXIMUM_DELIVERED_TEMPERATURE
maximum delivered temperature
0
MINIMUM_DELIVERED_TEMPERATURE
minimum delivered temperature
0
MODEL
model
Model
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OUTLET_LOCATION
outlet location
12.125
PART_TYPE
part type
0
POWER_FACTOR
power factor
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_MATERIAL
tank material
TANK_RADIUS
tank radius
13.125
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.rheem.com
VOLTAGE
voltage
0
WATER_CONNECTION_DIAMETER
water connection diameter
1.500
WATER_CONNECTION_RADIUS
water connection radius
0.750
WATER_FLOW
water flow
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
E50-E120
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions