??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
E&E Special Products
Description
E187
Bill of material
E187
ORDERNO
E187
A
a
.50
B
b
.50
C
c
.32
D
d
.81
E
e
.15
F
f
.18
G
g
1.43
TAP_SIZE
tap size
38-24 X .56 DEEP
TYPE
type
NON-RAP
NAME
name
E187
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions