??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Atomis
Description
e_lighting20fixture_f_atomis_led-recessed20downlights_meson20pro20190_nl-en
Bill of material
46.205-5
ORDERNO
ANNOTATION_OFFSET
annotation offset
0
ANNOTATION_OFFSET_RL
annotation offset rl
0
APP_ID
app id
EL_MODELPARTSYSTEM_MC
APPARENT_LOAD
apparent load
ARTICLE_DESCRIPTION
article description
Recessed high performance LED downlight
ARTICLE_TYPE
article type
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
EL_LIGHTFIXTURE_SWITCHED_FLUORESCENT
CODE_44_800_DIMMABLE_VERSION_1_10V
code 44.800-dimmable version 1-10v
0
CODE_44_802_DIMMABLE_VERSION_DALI
code 44.802-dimmable version dali
0
CODE_44_805_ADDITIONAL_LED_COATING_SUITABLE_FOR_DAMP_LOCATIONS__IP44_
code 44.805-additional led coating suitable for damp locations (ip44)
0
CODE_44_810_ONE_HOUR_EMERGENCY_LIGHTING
code 44.810-one hour emergency lighting
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_TEMPERATURE__K_
color temperature (k)
3000
COPYRIGHT
copyright
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
2700
DESCRIPTION
description
Recessed high performance LED downlight
DESIGN_OPTION
design option
-1
DIAMETER
diameter
190.000
EMCS_VERSION
emcs version
3.0
ETIM_ARTICLE_CLASS
etim article class
EC002892
FAMILY_VERSION
family version
11.00
FUNCTION_CODE
function code
E6311
HEIGHT
height
124
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcLightFixtureType
IFCEXPORTTYPE
ifcexporttype
POINTSOURCE
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
Atomis
MANUFACTURER_ART__NO_
manufacturer art. no.
MANUFACTURER_URL
manufacturer url
http://www.atomis.nl/pdf/Meson_pro_EN.pdf
MASSUNIT
massunit
1
MODEL
model
NOMINAL_CURRENT
nominal current
0
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
POWER
power
PRODUCT_LINE
product line
Atomis
REVIT_VERSION
revit version
2015
ROOM_CALCULATION_POINT
room calculation point
1
ROTATION_U_AXIS
rotation u-axis
0
ROTATION_U_AXIS_CORRECTION
rotation u-axis correction
0
ROTATION_U_AXIS_DEFAULT_CORRECTION
rotation u-axis default correction
0
ROTATION_U_AXIS_TOTAL
rotation u-axis total
0
ROTATION_V_AXIS
rotation v-axis
0
ROTATION_V_AXIS_CORRECTION
rotation v-axis correction
0
ROTATION_V_AXIS_DEFAULT_CORRECTION
rotation v-axis default correction
0
ROTATION_V_AXIS_TOTAL
rotation v-axis total
0
ROTATION_W_AXIS
rotation w-axis
0
ROTATION_W_AXIS_CORRECTION
rotation w-axis correction
0
ROTATION_W_AXIS_DEFAULT_CORRECTION
rotation w-axis default correction
0
ROTATION_W_AXIS_TOTAL
rotation w-axis total
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
VERSION
version
2015
VOLTAGE
voltage
240.002
WATERMARKED_BY
watermarked by
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions