??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Brugman Radiatorenfabriek
Description
E-Collection
Bill of material
T21s_1600_400
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AVAILABLE
available
C01_DIAMETER
c01_diameter
30.000
C01_VOLUME_FLOW
c01_volume_flow
0
C02_DIAMETER
c02_diameter
30.000
C02_VOLUME_FLOW
c02_volume_flow
0
CLASSIFICATION
classification
0
COLOUR_NAME
colour name
CON_1_CORNER_HOR
con 1_corner hor
CON_1_CORNER_VER
con 1_corner ver
0
CON_1_POS_X
con 1_pos x
CON_1_POS_Y
con 1_pos y
CON_1_POS_Z
con 1_pos z
CON_2_COLOUR_HOR
con 2_colour hor
CON_2_COLOUR_VER
con 2_colour ver
CON_2_POS_X
con 2_pos x
CON_2_POS_Y
con 2_pos y
CON_2_POS_Z
con 2_pos z
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DELTA_T
delta_t
10
DELTAT_FACTOR
deltat_factor
50
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DISCLAIMER
disclaimer
FLOW_TEMPERATURE
flow temperature
75
H1
h1
H2
h2
HEATING_RELEASE
heating_release
10
HEIGHT
height
HEIGHT_01
height_01
HEIGHT_02
height_02
HEIGHT_03
height_03
HEIGHT_04
height_04
HEIGHT_05
height_05
HOST
host
0
MANUFACTURER
manufacturer
Vasco
MASSUNIT
massunit
1
MODEL
model
NUMBER
number
NUMBER_02
number_02
NUMBER_03
number_03
NUMBER_04
number_04
NUMBER_05
number_05
NUMBER_06
number_06
OFFSET
offset
OFFSET_01
offset 01
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
POWER
power
10
RAL_RGB_COLOUR
ral/rgb colour
RETURN_TEMPERATURE
return temperature
65
ROOM_CALCULATION_POINT
room calculation point
0
ROOM_TEMPERATURE
room temperature
20
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
THICKNESS
thickness
URL
url
VERSION
version
2016
VISIBLE_03
visible 03
VISIBLE_04
visible 04
VISIBLE_05
visible 05
VISIBLE_06
visible 06
VISIBLE_FREESTANDING_SETUP
visible freestanding setup
VISIBLE_WALL_ARRANGEMENT
visible wall arrangement
WIDTH
width
WIDTH_01
width_01
WORK_PLANE_BASED
work plane-based
0
NAME
name
CODE_ETIM
code_etim
EC011023
CODE_ETIM_URL
code_etim_url
https://prod.etim-international.com/Class/Details?classId=EC011023&classVersion=4
CON_2_CORNER_HOR
con 2_corner hor
CON_2_CORNER_VER
con 2_corner ver
0
NUMBER_01
number_01
WEIGHT
weight
10
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions