??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DRAGON WINCH
Description
DWT 18000 HD
Bill of material
DWT 18000 HD
ORDERNO
DWT 18000 HD
BRAKE
brake
dynamic
GEAR
gear
3 stage planetary
LENGTH_OF_THE_WIRE_ROPE
length of the wire rope
31 m
MOTOR
motor
7,8 HP
OVERALL_SIZE
overall size
586 mm x 196 mm x 265 mm
PULLING_RATE
pulling rate
18000 lb 8165 kg
REDUCTION
reduction
358
SPACING_OF_MOUNTING_SCREWS
spacing of mounting screws
254 mm x 114 mm
VOLTAGE
voltage
24V
WEIGHT
weight
63 kg
NAME
name
DWT 18000 HD
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions