??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
DRAGON WINCH
Description
DWM 12000 HD
Bill of material
DWM 12000 HD
ORDERNO
DWM 12000 HD
BRAKE
brake
dynamic
GEAR
gear
3 stage planetary
LENGTH_OF_THE_SYNTHETIC_ROPE
length of the synthetic rope
26 m
LENGTH_OF_THE_WIRE_ROPE
length of the wire rope
30 m
MOTOR
motor
6,8 HP
OVERALL_SIZE
overall size
537 mm x 159 mm x 243 mm
PULLING_RATE
pulling rate
12000 lb5443 kg
REDUCTION
reduction
265
SPACING_OF_MOUNTING_SCREWS
spacing of mounting screws
254 mm x 114 mm
VOLTAGE
voltage
12V24V
WEIGHT
weight
41 kg
NAME
name
DWM 12000 HD
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions