??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DRAGON WINCH
Description
DWM 10000 HD_1
Bill of material
DWM 10000 HD_1
ORDERNO
DWM 10000 HD_1
BRAKE
brake
dynamic
GEAR
gear
3 stage planetary
LENGTH_OF_THE_SYNTHETIC_ROPE
length of the synthetic rope
30 m
LENGTH_OF_THE_WIRE_ROPE
length of the wire rope
30 m
MOTOR
motor
6,8 HP
OVERALL_SIZE
overall size
537 mm x 159 mm x 246 mm
PULLING_RATE
pulling rate
10000 lb 4536 kg
REDUCTION
reduction
265
SPACING_OF_MOUNTING_SCREWS
spacing of mounting screws
254 mm x 114 mm
VOLTAGE
voltage
12V
WEIGHT
weight
39 kg
NAME
name
DWM 10000 HD_1
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions