??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
DRAGON WINCH
Description
DWK-O 26 V
Bill of material
DWK-O 26 V
ORDERNO
DWK-O 26 V
LENGTH_OF_THE_WIRE_ROPE
length of the wire rope
17 m
PULLING_RATE
pulling rate
2600 lb 1200 kg
WEIGHT
weight
12 kg
NAME
name
DWK-O 26 V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions