??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Hylec-APL
Description
Dust Caps
Bill of material
313 S-B
ORDERNO
BODY_MATERIAL
body material
HEIGHT__MM_
height (mm)
MAX_TEMPERATURE_RATING__C
max temperature rating °c
90
MIN_TEMPERATURE_RATING__C
min temperature rating °c
-30
PRODUCT_TYPE
product type
Standard
THREAD_SIZE
thread size
NAME
name
ADDITIONAL_MATERIAL_DETAIL
additional material detail
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions