??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
AutomationDirect
Description
Duplex Outlet Communication Ports
Bill of material
ZP-PDA-32-302
ORDERNO
BRAND
brand
ZIPport
CIRCUIT_BREAKER_TYPE
circuit breaker type
3A circuit breaker
COMMUNICATION_PORT_TYPE
communication port type
CONNECTOR_HOUSING_SIZE
connector housing size
32B
CONNECTOR_TYPE
connector type
Panel interface
HOUSING_MATERIAL
housing material
Heavy-duty die-cast aluminum
INCLUDES
includes
Gasket
ITEM
item
Connector
LEVER_TYPE
lever type
Single
POWER_OUTLET
power outlet
Duplex 120 VAC
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions