??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
ARON
Description
DUO
Bill of material
DUO
ORDERNO
DUO
VAR120_VOLTS
120 volts
1
APPARENT_LOAD
apparent load
32
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
1
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
T-Bar DUO Luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
0.500
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
1
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP_QUANTITY
lamp quantity
2
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LUMENS_PER_LAMP
lumens per lamp
LUMINAIRE_LENGTH
luminaire length
MANUFACTURER
manufacturer
ARON
MASSUNIT
massunit
1
MODEL
model
MOUNTING
mounting
Recessed
OMNICLASS_NUMBER
omniclass number
23.80.70.11.17
OMNICLASS_TITLE
omniclass title
Specialized Lighting by Location or Use
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SHARED
shared
0
TILT_ANGLE
tilt angle
-90
TOTAL_LUMENS
total lumens
URL
url
http://www.aronlighting.com
VERSION
version
2016
VOID_LENGTH
void length
VOID_WIDTH
void width
0.500
VOLTAGE
voltage
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions