??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
Basic Micro
Description
Dual 34VDC
Bill of material
RoboClaw 2x15A Motor Controller
ORDERNO
VAR3_3V_SAFE_OUTPUTS
3.3v safe outputs
Yes
VAR5V_TOLERANT_INPUTS
5v tolerant inputs
Yes
ABSOLUTE_ENCODERS
absolute encoders
Yes
ANALOG
analog
Yes
BATTERY_PROTECTION
battery protection
Yes
BEC
bec
BRIDGE_CHANNELS
bridge channels
No
CONTINUOUS_CURRENT_PER_CHANNEL
continuous current per channel
COOLING
cooling
CURRENT_SENSE
current sense
Yes
DIMENSIONS
dimensions
ENCLOSED
enclosed
ENCODER_AUTO_TUNE
encoder auto tune
Yes
HEAT_SINK
heat sink
MAX_VOLTAGE
max voltage
34 VDC
MOTOR_CHANNELS
motor channels
2
MOTOR_TYPE
motor type
Brushed DC
OVER_VOLTAGE_PROTECTION
over voltage protection
Yes
PEAK_CURRENT_PER_CHANNEL
peak current per channel
POSITION_CONTROL_MODE
position control mode
Yes
QUADRATURE_ENCODERS
quadrature encoders
Yes
RC_PULSE
rc pulse
Yes
REGENERATIVE_BRAKING
regenerative braking
Yes
RS232
rs232
Yes
SELF_DIAGNOSTICS
self diagnostics
Yes
THERMAL_PROTECTION
thermal protection
Yes
UNDER_VOLTAGE_PROTECTION
under voltage protection
Yes
USB
usb
Yes
USER_SELECTABLE_PEAK_CURRENT
user selectable peak current
Yes
VELOCITY_CONTROL_MODE
velocity control mode
Yes
WEIGHT
weight
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions